Jump to Section:
The Preferred Solution for Heavy-Duty On-Vehicle and Refueling
The hydrogen market is evolving rapidly as the world seeks zero-emission options. Hydrogen producers, infrastructure developers, vehicle OEMs, and others exploring the next frontier of clean energy technologies are scaling production while tackling the unique challenges of hydrogen containment and transfer.
Fluid system components that deliver optimum levels of safety, reliability, and performance are needed because:
- Small-molecule hydrogen gas can escape from even the smallest connection gaps, leading to leaks and safety concerns
- High-containment pressures (up to 1050 bar [15 229 psi]) require high-performance components where traditional options simply are not suitable
- Hydrogen embrittlement and degradation can impact critical system components, compromising the materials’ integrity and potentially leading to failures
Swagelok can help you overcome these challenges and more. We not only provide critical fluid system components, such as fittings designed specifically for hydrogen containment, but also insights based on materials science and engineering expertise. With a complete suite of products and services for hydrogen applications, we can help you build solutions more quickly, easily, and reliably.
Hydrogen Applications
From production to refueling, we support the fast-growing hydrogen energy industry with fluid system solutions for:
- 350 bar heavy-duty vehicles
- 700 bar heavy-duty vehicles
- Infrastructure such as priority panels, dispensers, and compressors
- Electrolyzers
- Virtual pipelines
- Offroad heavy-duty applications such as trains and mining equipment
- Gas injection into the grid
Solutions for Hydrogen Electrolysis
Achieving hydrogen’s potential as an energy source starts at the beginning. The electrolysis process requires high-integrity fluid system components that reliably transfer hydrogen and oxygen to their next destination in the production process.
- High-quality materials help ensure that all critical components maintain their integrity to resist the inherent challenges of hydrogen containment
- Readily available parts and prefabricated system applications for quick scalability can help hydrogen producers stay nimble and meet the growing demand for hydrogen power
- Leak-tight containment of small-molecule gases for system integrity across a broad range of process instrumentation further promotes improved safety, efficiency, and profitability
We offer a broad range of solutions for hydrogen electrolysis and fuel cell applications, made from the highest-quality materials. And we can help you maintain efficient production with specialized knowledge and local service.
Whether you are building on-vehicle, fueling, or in-facility fluid systems, you need access to available, reliable components to keep your assembly lines and critical processes moving. We provide OEMs with high-performance Swagelok® fluid system products specifically engineered for hydrogen market applications. Our stainless-steel components are designed to deliver the seal tightness, grip strength, thermal performance, corrosion resistance, ductility, and ease of assembly the industry needs.
Solutions for Hydrogen Infrastructure and Refueling
Reliable infrastructure is vital as hydrogen usage scales up to handle increasing demand. Applications like compressors, storage cylinders, priority panels, pressure control devices, and dispensers that deliver hydrogen need the highest-quality componentry.
- Components and connections must be able to withstand rapidly changing temperatures and resist vibration during dispensing cycles without experiencing any form of degradation
- Rapidly scaling hydrogen infrastructure requires the ability to quickly design and assemble complex systems safely and consistently
- Ultimately, refueling stations must enable any end user to operate a dispenser with minimal risk
Getting cleanly produced hydrogen to end-use applications involves a closely linked chain of processing, storage, distribution, and transmission equipment. Across physical and virtual hydrogen pipelines, high levels of fluid system performance are a necessity.
- Achieving desirable energy density in storage and transport necessitates high-pressure storage and containment, requiring components that can handle pressures up to 1050 bar (15 229 psi)
- Leak-tight transfer is critical to maintaining profitability, reliability, and safety as hydrogen moves throughout the pipeline
- Ease of installation and local service are key to quickly ramping up infrastructure as developers seek to maximize the opportunity of hydrogen as an energy source
We offer the solutions you need to reliably distribute hydrogen, including a complete suite of high-performance products along with custom or standard preassembled systems. And we can apply our specialized knowledge to help you accelerate the development of important hydrogen microgrids and distribution infrastructure.
The hydrogen industry not only requires high-integrity fluid system components that effectively contain high-pressure, small-molecule gases, but it also needs access to knowledge and experience that increases productivity and reduces risk. Swagelok field engineers help you address risk factors throughout your fluid systems, such as leaks caused by improper component installation or product selection, inefficient system designs, or selection of materials unsuited for alternative fuel applications.
Solutions for Hydrogen Mobility
Hydrogen on-vehicle technology has demonstrated major promise for heavy-duty vehicle applications. Reliable performance requires systems built with components that can withstand the unique demands of on-road use.
Swagelok hydrogen vehicle solutions are engineered and built for:
- Uncompromising vibration resistance that is essential for critical connections in hydrogen fuel systems
- Ease of installation that helps OEMs keep new vehicles moving down the production line efficiently
- Fast and reliable delivery in support of just-in-time production strategies
On-vehicle solutions from Swagelok—ranging from individual components to complete custom assemblies—deliver on these needs and more.
Get the Right Materials
Our products are made of alloys with at least two (often up to 10) different elements in optimized formulas to deliver superior corrosion resistance.
Hydrogen mobility applications have unique operational demands. Only the highest grades of stainless steel can resist the introduction and diffusion of hydrogen molecules into the material. Swagelok® 316 stainless steel is specifically formulated to overcome hydrogen embrittlement with enhanced strength and corrosion resistance.
- Lesser-quality stainless steels with low nickel and chromium content are more susceptible to on-road corrosion and hydrogen embrittlement
- Elastomeric components must be considered in the materials selection process for the critical role they play in reliable operation and chemical compatibility
We’ll help you specify the proper materials for fuel systems, tube trailers, hydrogen infrastructure panels, and dispensing systems. With a deep understanding of the factors that contribute to corrosion, we simplify the selection process.
Educational Center
Looking for more insights about materials science, product design, or system operation for hydrogen applications? Need a refresher course on tube system training? Simply looking to get started on the hydrogen basics? Swagelok has you covered.
Below are some educational materials related to hydrogen production and heavy-duty refueling. From blogs to webinars, we’ve consolidated the information you’re looking for into one place.
Blogs
- FAQs: How to Avoid Hydrogen Embrittlement
- How China’s Guofu Builds Safe Hydrogen Refueling Stations and More
- Hydrogen: A Truly Sustainable Alternative Fuel
- Is Hydrogen a Safe Fuel Source?
- Hydrogen Fuel Cell Technology for Safety & Reliability
- Maximizing Hydrogen Electrolyzer Efficiency
- Myth Busting: The Hydrogen Vehicle and Refueling Economy
- Measuring and Controlling Hydrogen Flow
- Supporting Green Hydrogen Production and Storage
- What to Look for In Hydrogen Valves
- Why a Hydrogen Compressors Manufacturer Depends on High-Quality Fittings
- Why Hydrogen Is a Cost-Effective Fuel
- The Top 5 Best Practices for Designing Hydrogen Fluid Systems
- How New Flyer Develops Forward-Thinking Fuel Systems with Swagelok
- Optimizing Component Selection for Hydrogen Fuel Cell Vehicles
- Ask Swagelok: Hydrogen, Sampling and Corrosion Insights
Infographics
Training
Trade Articles
- Selecting Valves for Hydrogen Service
- Battling Misinformation: The Real Facts About Hydrogen Vehicles and Refueling
- From Small Molecules to Big Solutions: A Green H2 Vision
- Hydrogen Production Requires Specialized Fuel System Components
- Mitigating Embrittlement, Maximizing Safety
- Busting Hydrogen Myths: Sustainability
- What to Look for in Hydrogen Valves and How to Choose the Right One
- High-Performance Hydrogen Valves: Practical Tips for Choosing the Right Design
Videos
- Ask Swagelok Hydrogen Embrittlement Series
- Ask Swagelok Designing for Hydrogen Applications Series
- Ask Swagelok Clean Energy Certifications Series
- New Flyer of America Depends on Swagelok’s Leak-Tight Fittings
- Tube Fittings Comparison (FK Series)
- Building Mission-Critical Hydrogen Compressors
- Hydrogen Containment Solutions – Customer Testimonial
- Importance of Materials Selection
- Risks of Intermixing or Interchanging Tube Fittings
- Safe, Efficient Hydrogen Production - Customer Testimonial